KCG10-30R1S
Module 10, 30-Tooth Aluminum-Bronze Alloy (CAC702) Worm Wheel with Bore, Right-Handed.
This product is a semi-custom stock product. Click the Submit an RFQ button to order this part.
Custom parts are non-returnable and non-refundable.
This product is a semi-custom stock product. Click the Submit an RFQ button to order this part.
Custom parts are non-returnable and non-refundable.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Hub Configuration | 50mm / No S.S. |
|---|---|
| Face Width (FW) | 72mm |
| Gear Ratio (to 1) | 30 To 1 |
| Lead Angle | 5°44' |
| Mating Worm | 11 mod/1 Lead/100mm PD |
| Module (Pitch) | 10 |
| No. Of Teeth | 30 |
| Pitch Dia. (P.D.) | 301.51mm |
| Pressure Angle (°) | 20° |
| Quality Class / Material | Commercial / Cast Iron |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities