KCBX-402LM
40mm Shaft, Type LM, 1:2 Reduction Ratio, Cast Iron Bevel Gear Box
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $2680.55 | 3 wks |
| 10 - 24 | $2566.49 | 3 wks |
| 25 - 49 | $2461.73 | 3 wks |
| 50 - 99 | $2365.19 | 4 wks |
| 100+ | Request for Quote |
$2,680.55
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Height (Ba) | 337 mm |
|---|---|
| Length (A) | 425 mm |
| Shaft Size (S) | 75 mm |
| Shafts | L |
| Shape | 2 |
| Speed Ratio | 1:2 |
| Weight (kg) | 33 kg |
| Width (J) | 200 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities