KCBX-191LI

19mm Shaft, Type LI, 1:1 Reduction Ratio, Cast Iron Bevel Gear Box
Qty Range Price/Unit Ships Within
1 - 9 $730.05 2 wks
10 - 24 $700.78 2 wks
25 - 49 $671.78 2 wks
50 - 99 $643.05 3 wks
100+ Request for Quote
$730.05

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Height (Ba) 193 mm
Length (A) 257 mm
Shaft Size (S) 38 mm
Shafts L
Shape 2
Speed Ratio 1:1
Weight (kg) 10 kg
Width (J) 129 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team