KCBX-191LH
19mm Shaft, Type LH, 1:1 Reduction Ratio, Cast Iron Bevel Gear Box
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $730.05 | 6 wks |
10 - 24 | $700.78 | 6 wks |
25 - 49 | $671.78 | 6 wks |
50 - 99 | $643.05 | 7 wks |
100+ | Request for Quote |
$730.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height (Ba) | 193 mm |
---|---|
Length (A) | 257 mm |
Shaft Size (S) | 38 mm |
Shafts | L |
Shape | 2 |
Speed Ratio | 1:1 |
Weight (kg) | 10 kg |
Width (J) | 129 mm |