KBG2.5-20L2J15
Module 2.5, 20 Tooth, 2 Start, Left Handed Bronze Worm Gear with 15mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $157.72 | 11 wks |
5 - 9 | $148.9 | 11 wks |
10+ | $145.76 | 11 wks |
$157.72
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Configuration | 15mm / w/ Keyway & SS |
---|---|
Face Width (FW) | 22 mm |
Gear Ratio (to 1) | 10 To 1 |
Lead Angle | 7.46 Degree |
Mating Worm | 2.5MOD/2 LEAD/37mm PD |
Module (Pitch) | 2.5 |
No. Of Teeth | 20 |
Pitch Dia. (P.D.) | 50 mm |
Pressure Angle (°) | 20 ° |
Quality Class / Material | Commercial / Bronze |