KBG2.5-20L2J14

Module 2.5, 20 Tooth, 2 Start, Left Handed Bronze Worm Gear with 14mm Finished Bore
Qty Range Price/Unit Ships Within
1 - 4 $157.72 2 wks
5 - 9 $148.9 2 wks
10+ $145.76 2 wks
$157.72

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Configuration 14mm / w/ Keyway & SS
Face Width (FW) 22 mm
Gear Ratio (to 1) 10 To 1
Lead Angle 7.46 Degree
Mating Worm 2.5MOD/2 LEAD/37mm PD
Module (Pitch) 2.5
No. Of Teeth 20
Pitch Dia. (P.D.) 50 mm
Pressure Angle (°) 20 °
Quality Class / Material Commercial / Bronze

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team