KBG2-20L2

Module 2, 20 Tooth, 2 Start, Left Handed Bronze Worm Gear with Plain Bore
Qty Range Price/Unit Ships Within
1 - 9 $72.87 2 wks
10 - 24 $69.72 2 wks
25 - 49 $66.59 3 wks
50 - 99 $63.5 3 wks
100+ Request for Quote
$72.87

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Configuration 12mm / No Set Screw
Face Width (FW) 22 mm
Gear Ratio (to 1) 10 To 1
Lead Angle 7.25 Degree
Mating Worm 2MOD/2 LEAD/31mm PD
Module (Pitch) 2
No. Of Teeth 20
Pitch Dia. (P.D.) 40 mm
Pressure Angle (°) 14.5 °
Quality Class / Material Commercial / Bronze

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team