KBG2-20L1J16

Module 2, 20 Tooth, 1 Start, Left Handed Bronze Worm Gear with 16mm Finished Bore
Qty Range Price/Unit Ships Within
1 - 4 $118.64 2 wks
5 - 9 $109.71 2 wks
10+ $106.68 2 wks
$118.64

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Hub Configuration 16mm / w/ Keyway & SS
Face Width (FW) 22 mm
Gear Ratio (to 1) 20 To 1
Lead Angle 3.42 Degree
Mating Worm 2MOD/1 LEAD/31mm PD
Module (Pitch) 2
No. Of Teeth 20
Pitch Dia. (P.D.) 40 mm
Pressure Angle (°) 14.5 °
Quality Class / Material Commercial / Bronze

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team