KBG2-20L1J15
Module 2, 20 Tooth, 1 Start, Left Handed Bronze Worm Gear with 15mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $118.64 | 2 wks |
5 - 9 | $109.71 | 2 wks |
10+ | $106.68 | 2 wks |
$118.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Configuration | 15mm / w/ Keyway & SS |
---|---|
Face Width (FW) | 22 mm |
Gear Ratio (to 1) | 20 To 1 |
Lead Angle | 3.42 Degree |
Mating Worm | 2MOD/1 LEAD/31mm PD |
Module (Pitch) | 2 |
No. Of Teeth | 20 |
Pitch Dia. (P.D.) | 40 mm |
Pressure Angle (°) | 14.5 ° |
Quality Class / Material | Commercial / Bronze |