KAN2.5-13R
Module 2.5, 13 Tooth Aluminum Bronze Screw Gear - Right Spiral Hand
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $82.91 | 2 wks |
10 - 24 | $79.31 | 2 wks |
25 - 49 | $75.74 | 3 wks |
50 - 99 | $72.2 | 3 wks |
100+ | Request for Quote |
$82.91
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (A) | 15 |
---|---|
Face Width (E) | 22 |
Hub Diameter (B) | 35 |
Hub Type | Plain |
Length (G) | 38 |
Material | Aluminum Bronze |
Module | 2.5 |
No. Of Teeth | 13 |
Pitch Diameter (C) | 46 |
Spiral Hand | Right Hand |