KAN2.5-10L
Module 2.5, 10 Tooth Aluminum Bronze Screw Gear - Left Spiral Hand
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $68.85 | 2 wks |
10 - 24 | $65.83 | 2 wks |
25 - 49 | $62.84 | 3 wks |
50 - 99 | $59.87 | 3 wks |
100+ | Request for Quote |
$68.85
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (A) | 12 |
---|---|
Face Width (E) | 22 |
Hub Diameter (B) | 26 |
Hub Type | Plain |
Length (G) | 38 |
Material | Aluminum Bronze |
Module | 2.5 |
No. Of Teeth | 10 |
Pitch Diameter (C) | 35.4 |
Spiral Hand | Left Hand |