KAN1.5-15R
Module 1.5, 15 Tooth Aluminum Bronze Screw Gear - Right Spiral Hand
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $48.18 | 6 wks |
10 - 24 | $46.3 | 6 wks |
25 - 49 | $44.41 | 7 wks |
50 - 99 | $42.52 | 7 wks |
100+ | Request for Quote |
$48.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (A) | 10 |
---|---|
Face Width (E) | 15 |
Hub Diameter (B) | 25 |
Hub Type | Plain |
Length (G) | 25 |
Material | Aluminum Bronze |
Module | 1.5 |
No. Of Teeth | 15 |
Pitch Diameter (C) | 31.8 |
Spiral Hand | Right Hand |