KAN1.5-10R

Module 1.5, 10 Tooth Aluminum Bronze Screw Gear - Right Spiral Hand
Qty Range Price/Unit Ships Within
1 - 9 $27.83 2 wks
10 - 24 $26.6 2 wks
25 - 49 $25.38 3 wks
50 - 99 $24.16 3 wks
100+ Request for Quote
$27.83

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (A) 8
Face Width (E) 15
Hub Diameter (B) 16
Hub Type Plain
Length (G) 25
Material Aluminum Bronze
Module 1.5
No. Of Teeth 10
Pitch Diameter (C) 21.2
Spiral Hand Right Hand

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team