KAN1.5-10L
Module 1.5, 10 Tooth Aluminum Bronze Screw Gear - Left Spiral Hand
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.83 | 6 wks |
10 - 24 | $26.6 | 6 wks |
25 - 49 | $25.38 | 7 wks |
50 - 99 | $24.16 | 7 wks |
100+ | Request for Quote |
$27.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (A) | 8 |
---|---|
Face Width (E) | 15 |
Hub Diameter (B) | 16 |
Hub Type | Plain |
Length (G) | 25 |
Material | Aluminum Bronze |
Module | 1.5 |
No. Of Teeth | 10 |
Pitch Diameter (C) | 21.2 |
Spiral Hand | Left Hand |