KAN1-15R
Module 1, 15 Tooth Aluminum Bronze Screw Gear - Right Spiral Hand
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $35.00 | 2 wks |
10 - 24 | $33.44 | 2 wks |
25 - 49 | $31.89 | 3 wks |
50 - 99 | $30.37 | 3 wks |
100+ | Request for Quote |
$35.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (A) | 6 |
---|---|
Face Width (E) | 10 |
Hub Diameter (B) | 18 |
Hub Type | Plain |
Length (G) | 20 |
Material | Aluminum Bronze |
Module | 1 |
No. Of Teeth | 15 |
Pitch Diameter (C) | 21.2 |
Spiral Hand | Right Hand |