KAN1-15L

Module 1, 15 Tooth Aluminum Bronze Screw Gear - Left Spiral Hand
Qty Range Price/Unit Ships Within
1 - 9 $35.00 2 wks
10 - 24 $33.44 2 wks
25 - 49 $31.89 3 wks
50 - 99 $30.37 3 wks
100+ Request for Quote
$35.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (A) 6
Face Width (E) 10
Hub Diameter (B) 18
Hub Type Plain
Length (G) 20
Material Aluminum Bronze
Module 1
No. Of Teeth 15
Pitch Diameter (C) 21.2
Spiral Hand Left Hand

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team