KAN1-13R

Module 1, 13 Tooth Aluminum Bronze Screw Gear - Right Spiral Hand
Qty Range Price/Unit Ships Within
1 - 9 $34.00 2 wks
10 - 24 $32.48 2 wks
25 - 49 $30.98 3 wks
50 - 99 $29.49 3 wks
100+ Request for Quote
$34.00

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (A) 6
Face Width (E) 10
Hub Diameter (B) 15
Hub Type Plain
Length (G) 20
Material Aluminum Bronze
Module 1
No. Of Teeth 13
Pitch Diameter (C) 18.4
Spiral Hand Right Hand

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team