KAG1-30R1
Module 1, 30-Tooth Aluminum-Bronze Alloy (CAC702) Worm Wheel with Bore, Right-Handed.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KAG1-30R1J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KAG1-30R1J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $45.34 | 3 wks |
| 10 - 24 | $43.56 | 3 wks |
| 25 - 49 | $43.06 | 3 wks |
| 50 - 99 | $41.23 | 4 wks |
| 100+ | Request for Quote |
$45.34
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Hub Configuration | 6mm / No S.S. |
|---|---|
| Face Width (FW) | 10 mm |
| Gear Ratio (to 1) | 30 To 1 |
| Lead Angle | 3°35' |
| Mating Worm | 1 mod / 1 lead / 30mm PD |
| Module (Pitch) | 1 |
| No. Of Teeth | 30 |
| Pitch Dia. (P.D.) | 30 mm |
| Pressure Angle (°) | 20° |
| Quality Class / Material | Commercial / Aluminum Bronze |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities