KAG0.8-30R2
Module 0.8, 30-Tooth Aluminum-Bronze Alloy (CAC702) Worm Wheel with Bore, Right-Handed.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $33.81 | 3 wks |
| 10 - 24 | $32.48 | 3 wks |
| 25 - 49 | $31.14 | 3 wks |
| 50 - 99 | $29.81 | 4 wks |
| 100+ | Request for Quote |
$33.81
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Hub Configuration | 5mm / No S.S. |
|---|---|
| Face Width (FW) | 8 mm |
| Gear Ratio (to 1) | 15 To 1 |
| Lead Angle | 7°36' |
| Mating Worm | 0.8 mod / 2 leads / 24mm PD |
| Module (Pitch) | 0.8 |
| No. Of Teeth | 30 |
| Pitch Dia. (P.D.) | 24 mm |
| Pressure Angle (°) | 20° |
| Quality Class / Material | Commercial / Aluminum Bronze |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities