KSRCPF10-1000HL
Module 10, 1000mm Laser Hardened Carbon Steel (S45C) Rack.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number.
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number.
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $708.52 | 3 wks |
| 10 - 24 | $691.24 | 3 wks |
| 25 - 49 | $659.09 | 3 wks |
| 50 - 99 | $629.79 | 4 wks |
| 100+ | $590.43 | 4 wks |
$708.52
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Pressure Angle (°) | 20° |
|---|---|
| Face Width (B) | 30mm |
| Material | Laser-Hardened Carbon Steel |
| Module | 10 |
| Pitch Height (D) | 31.82mm |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial |
| Stock Length (A) | 1000mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities