KSRCPF10-1000HLJ
Module 10, 1000mm Laser Hardened Carbon Steel (S45C) Rack, Black Oxide Coating with Mounting Holes.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Pressure Angle (°) | 20° |
|---|---|
| Face Width (B) | 30mm |
| Material | Laser-Hardened Carbon Steel |
| Module | 10 |
| Pitch Height (D) | 31.82mm |
| Pressure Angle (°) | 20° |
| Quality Class | Precision |
| Stock Length (A) | 1000 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities