KPR1.5-500
Module 1.5, 500mm Nylon Rack with Finished Ends
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $106.30 | 3 wks |
| 10 - 24 | $102.1 | 3 wks |
| 25 - 49 | $97.9 | 4 wks |
| 50 - 99 | $93.71 | 4 wks |
| 100+ | Request for Quote |
$106.30
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Pressure Angle (°) | 20° |
|---|---|
| Face Width (B) | 15mm |
| Material | Nylon |
| Module | 1.5 |
| Pitch Height (D) | 18.5mm |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial |
| Stock Length (A) | 500 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities