KSRF4-2000HL
Module 4, 2000mm Mild Steel Laser-hardened Rack with Finished Ends
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $2135.28 | 3 wks |
| 10 - 24 | $2083.2 | 3 wks |
| 25 - 49 | $1986.31 | 3 wks |
| 50 - 99 | $1898.03 | 4 wks |
| 100+ | $1779.4 | 4 wks |
$2,135.28
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Pressure Angle (°) | 20° |
|---|---|
| Face Width (B) | 40mm |
| Material | Hardened Carbon Steel |
| Module | 4 |
| Pitch Height (D) | 41mm |
| Pressure Angle (°) | 20° |
| Quality Class | Precision |
| Stock Length (A) | 2000 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities