KSRF2-2000HL
Module 2, 2000mm Mild Steel Laser-hardened Rack with Finished Ends
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $1111.26 | 3 wks |
| 10 - 24 | $1084.15 | 3 wks |
| 25 - 49 | $1033.73 | 3 wks |
| 50 - 99 | $987.78 | 4 wks |
| 100+ | $926.05 | 4 wks |
$1,111.26
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Pressure Angle (°) | 20° |
|---|---|
| Face Width (B) | 20mm |
| Material | Hardened Carbon Steel |
| Module | 2 |
| Pitch Height (D) | 23mm |
| Pressure Angle (°) | 20° |
| Quality Class | Precision |
| Stock Length (A) | 2000 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities