KKRGFD2-500J
Module 2 - 500mm Thermal Refined Ground Alloy Steel Rack with Finished Ends and Tapped Holes
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $513.54 | 3 wks |
| 10 - 24 | $501.01 | 3 wks |
| 25 - 49 | $477.71 | 3 wks |
| 50 - 99 | $456.48 | 4 wks |
| 100+ | $427.95 | 4 wks |
$513.54
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Pressure Angle (°) | 20° |
|---|---|
| Face Width (B) | 20mm |
| Material | Heat-Treated Hardened Alloy Steel |
| Module | 2 |
| Pitch Height (D) | 23mm |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial |
| Stock Length (A) | 500 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities