KKRGFD1.5-1000J
Module 1.5 - 1000mm Thermal Refined Ground Alloy Steel Rack with Finished Ends and Tapped Holes
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $734.40 | 3 wks |
| 10 - 24 | $716.49 | 3 wks |
| 25 - 49 | $683.16 | 3 wks |
| 50 - 99 | $652.8 | 4 wks |
| 100+ | $612 | 4 wks |
$734.40
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Pressure Angle (°) | 20° |
|---|---|
| Face Width (B) | 15mm |
| Material | Heat-Treated Hardened Alloy Steel |
| Module | 1.5 |
| Pitch Height (D) | 18.5mm |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial |
| Stock Length (A) | 1000 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities