KKRGFD1-1000J
Module 1 - 1000mm Thermal Refined Ground Alloy Steel Rack with Finished Ends and Tapped Holes
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $891.07 | 3 wks |
| 10 - 24 | $869.34 | 3 wks |
| 25 - 49 | $828.9 | 3 wks |
| 50 - 99 | $792.06 | 4 wks |
| 100+ | $742.56 | 4 wks |
$891.07
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Pressure Angle (°) | 20° |
|---|---|
| Face Width (B) | 10mm |
| Material | Heat-Treated Hardened Alloy Steel |
| Module | 1 |
| Pitch Height (D) | 14mm |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial |
| Stock Length (A) | 1000 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities