BTYASY-150

1-1/4 in. ID, 1-7/8 in. OD Three Piece Stainless Steel Thrust Bearing Set
Qty Range Price/Unit Ships Within
1 - 24 $22.80 5 wks
25 - 99 $18.43 5 wks
100 - 249 $16.13 5 wks
250 - 499 $14.84 5 wks
500+ Request for Quote
$22.80

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size Nom. (A) 1.5 Inch
Load Rating (rpm) 194 lb @ 100 rpm
Load Rating (rpm) 365 lb @ 15 rpm
Material (Retainer) Molded Nylon
Material (Washers / Balls) Hardened Stainless
Outside Dia. Nom. (B) 2.125 Inch
Total Height (E) .427 / .447 Inch
Substitute Part A 7Z 7-150ST

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team