BTNWASMTW1020M
Self-Lubricating Liner, Carbon Steel Backing, Maintenance Free.
10mm I.D., 20mm O.D., 1.450-1.500mm Thick.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 249 | $1.82 | 11 wks |
| 250+ | Request for Quote |
$1.82
Availability: 89 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter | 10 (+0.25/-0.00) |
|---|---|
| Material | Carbon Steel |
| Outside Diameter | 20 (+0.00/-0.25) |
| Thickness | 1.500/1.450 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities