BTNWAS-TW26TH
Self-Lubricating Liner, Carbon Steel Backing, Maintenance Free.
1.750" Inside Dia., 2.750" Outside Dia., 0.0585" Thick.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $17.66 | 11 wks |
| 25 - 49 | $2.6 | 11 wks |
| 50 - 99 | $2.41 | 11 wks |
| 100 - 249 | $2.04 | 11 wks |
| 250+ | Request for Quote |
$17.66
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter | 1.750 |
|---|---|
| Material | Carbon Steel |
| Outside Diameter | 2.750 |
| Thickness | 0.0585 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities