BTHBNGMAXK90120
90mm ID, 120mm OD Axial Needle Roller Thrust Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$46.85
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 90 |
---|---|
Dynamic Load Rating | 72500 N |
Maximum Speed (rpm) | 2300 rpm |
Outside Diameter (D) | 120 |
Static Load Rating (N) | 401000 N |
Weight (grams) | 86.0 g |
Width (S) | 4 |