BTHBNGMAXK7095

70mm ID, 95mm OD Axial Needle Roller Thrust Bearing
$23.54

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 70
Dynamic Load Rating 53600 N
Maximum Speed (rpm) 2900 rpm
Outside Diameter (D) 95
Static Load Rating (N) 254400 N
Weight (grams) 60.0 g
Width (S) 4

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team