BTHBNGMAXK6085
60mm ID, 85mm OD Axial Needle Roller Thrust Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$14.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 60 |
---|---|
Dynamic Load Rating | 43900 N |
Maximum Speed (rpm) | 3200 rpm |
Outside Diameter (D) | 85 |
Static Load Rating (N) | 232500 N |
Weight (grams) | 33.0 g |
Width (S) | 3 |