BTHBNGMAXK5578

55mm ID, 78mm OD Axial Needle Roller Thrust Bearing
$11.46

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 55
Dynamic Load Rating 37400 N
Maximum Speed (rpm) 3500 rpm
Outside Diameter (D) 78
Static Load Rating (N) 185000 N
Weight (grams) 28.0 g
Width (S) 3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team