BTHBNGMAXK5070
50mm ID, 70mm OD Axial Needle Roller Thrust Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$10.05
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 50 |
---|---|
Dynamic Load Rating | 31500 N |
Maximum Speed (rpm) | 3900 rpm |
Outside Diameter (D) | 70 |
Static Load Rating (N) | 13800 N |
Weight (grams) | 20.0 g |
Width (S) | 3 |