BTHBNGMAXK4060
40mm ID, 60mm OD Axial Needle Roller Thrust Bearing
$8.15
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 40 |
---|---|
Dynamic Load Rating | 27500 N |
Maximum Speed (rpm) | 4700 rpm |
Outside Diameter (D) | 60 |
Static Load Rating (N) | 113500 N |
Weight (grams) | 16.0 g |
Width (S) | 3 |