BTHBNGMAXK3552

35mm ID, 52mm OD Axial Needle Roller Thrust Bearing
$5.12

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 35
Dynamic Load Rating 16900 N
Maximum Speed (rpm) 5500 rpm
Outside Diameter (D) 52
Static Load Rating (N) 80100 N
Weight (grams) 10.0 g
Width (S) 2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team