BTHBNGMAXK2035
20mm ID, 35mm OD Axial Needle Roller Thrust Bearing
$4.09
Availability: 28 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 20 |
---|---|
Dynamic Load Rating | 12900 N |
Maximum Speed (rpm) | 8500 rpm |
Outside Diameter (D) | 35 |
Static Load Rating (N) | 45600 N |
Weight (grams) | 5.0 g |
Width (S) | 2 |