BTHBNGMAXK160200
160mm ID, 200mm OD Axial Needle Roller Thrust Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$328.81
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore (d) | 160 |
|---|---|
| Dynamic Load Rating | 147600 N |
| Maximum Speed (rpm) | 1300 rpm |
| Outside Diameter (D) | 200 |
| Static Load Rating (N) | 1015000 N |
| Weight (grams) | 246.0 g |
| Width (S) | 5 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities