BTHBNGMAXK150190
150mm ID, 190mm OD Axial Needle Roller Thrust Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$270.40
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore (d) | 150 |
|---|---|
| Dynamic Load Rating | 142800 N |
| Maximum Speed (rpm) | 1400 rpm |
| Outside Diameter (D) | 190 |
| Static Load Rating (N) | 959000 N |
| Weight (grams) | 232.0 g |
| Width (S) | 5 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities