BTHBNGMAXK140180

140mm ID, 180mm OD Axial Needle Roller Thrust Bearing
$209.30

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 140
Dynamic Load Rating 137200 N
Maximum Speed (rpm) 1500 rpm
Outside Diameter (D) 180
Static Load Rating (N) 899600 N
Weight (grams) 219.0 g
Width (S) 5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team