BTHBNGMAXK1226
12mm ID, 26mm OD Axial Needle Roller Thrust Bearing
$3.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 12 |
---|---|
Dynamic Load Rating | 9860 N |
Maximum Speed (rpm) | 16000 rpm |
Outside Diameter (D) | 26 |
Static Load Rating (N) | 28600 N |
Weight (grams) | 3.0 g |
Width (S) | 2 |