BTHBNGMAXK120155

120mm ID, 155mm OD Axial Needle Roller Thrust Bearing
$123.42

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 120
Dynamic Load Rating 101500 N
Maximum Speed (rpm) 1700 rpm
Outside Diameter (D) 155
Static Load Rating (N) 679600 N
Weight (grams) 131.0 g
Width (S) 4

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team