BTHBNGMAXK110145
110mm ID, 145mm OD Axial Needle Roller Thrust Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $102.80 | 5 wks |
10+ | $101.5 | 5 wks |
$102.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 110 |
---|---|
Dynamic Load Rating | 96500 N |
Maximum Speed (rpm) | 1900 rpm |
Outside Diameter (D) | 145 |
Static Load Rating (N) | 617500 N |
Weight (grams) | 122.0 g |
Width (S) | 4 |