BTHBNGMAXK1024
10mm ID, 24mm OD Axial Needle Roller Thrust Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$4.47
Availability: 82 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 10 |
---|---|
Dynamic Load Rating | 9150 N |
Maximum Speed (rpm) | 14000 rpm |
Outside Diameter (D) | 24 |
Static Load Rating (N) | 24500 N |
Weight (grams) | 3.0 g |
Width (S) | 2 |