BTHBNGMAXK0821TN

8mm ID, 21mm OD Axial Needle Roller Thrust Bearing (Plastic Retainer Only)
$3.39

Availability: 55 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 8
Dynamic Load Rating 7750 N
Maximum Speed (rpm) 15000 rpm
Outside Diameter (D) 21
Static Load Rating (N) 19000 N
Weight (grams) 2.0 g
Width (S) 2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team