BTHBNGMAXK0619TN

6mm ID, 19mm OD Axial Needle Roller Thrust Bearing (Plastic Retainer Only)
$4.26

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 6
Dynamic Load Rating 6740 N
Maximum Speed (rpm) 16000 rpm
Outside Diameter (D) 19
Static Load Rating (N) 15400 N
Weight (grams) 1.0 g
Width (S) 2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team