BTHBNGMAXK0414TN

4mm ID, 14mm OD Axial Needle Roller Thrust Bearing (Plastic Retainer Only)
$5.79

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 4
Dynamic Load Rating 4380 N
Maximum Speed (rpm) 18000 rpm
Outside Diameter (D) 14
Static Load Rating (N) 7500 N
Weight (grams) 0.7 g
Width (S) 2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team