BTHBNGMAS85110
85mm ID, 110mm OD Steel Axial Thrust Washer
$10.99
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 85 |
---|---|
Matching Bearing Designation | BTHBNGMAXK85110 |
Maximum Speed (rpm) | 2400 rpm |
Outside Diameter (D) | 110 |
Weight (grams) | 29 g |
Width (S) | 1 |