BTHBNGMAS80105

80mm ID, 105mm OD Steel Axial Thrust Washer
$9.01

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 80
Matching Bearing Designation BTHBNGMAXK80105
Maximum Speed (rpm) 2600 rpm
Outside Diameter (D) 105
Weight (grams) 28 g
Width (S) 1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team